################################################################################
# Automatically-generated file. Do not edit!
################################################################################

CG_TOOL_ROOT := /opt/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS

GEN_OPTS__FLAG := --cmd_file="configPkg/compiler.opt"
GEN_CMDS__FLAG := -l"configPkg/linker.cmd"

ORDERED_OBJS += \
"./main.obj" \
"../xwr1642_r4f.cmd" \
$(GEN_CMDS__FLAG) \
-llibosal_xwr16xx.aer4f \
-llibesm_xwr16xx.aer4f \
-llibgpio_xwr16xx.aer4f \
-llibsoc_xwr16xx.aer4f \
-llibpinmux_xwr16xx.aer4f \
-llibcrc_xwr16xx.aer4f \
-llibdma_xwr16xx.aer4f \
-llibuart_xwr16xx.aer4f \
-llibmailbox_xwr16xx.aer4f \
-llibmmwavelink_xwr16xx.aer4f \
-llibmmwave_xwr16xx.aer4f \
-llibcli_xwr16xx.aer4f \
-lrtsv7R4_T_le_v3D16_eabi.lib \
-llibc.a \

-include ../makefile.init

RM := rm -rf
RMDIR := rm -rf

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
mmWaveInterface.out \

EXE_OUTPUTS__QUOTED += \
"mmWaveInterface.out" \

BIN_OUTPUTS += \
mmWaveInterface.hex \

BIN_OUTPUTS__QUOTED += \
"mmWaveInterface.hex" \


# All Target
all: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@$(MAKE) --no-print-directory -Onone "mmWaveInterface.out"

# Tool invocations
mmWaveInterface.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: ARM Linker'
	"/opt/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS/bin/armcl" -mv7R4 --code_state=32 --float_support=VFPv3D16 -me --opt_for_speed=2 -g --diag_warning=225 --diag_wrap=off --display_error_number --enum_type=int --wchar_t=16 --abi=eabi -z -m"mmWaveInterface.map" --heap_size=0x800 --stack_size=0x800 -i"/opt/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS/lib" -i"/packages/ti/control/mmwave/lib" -i"/packages/ti/control/mmwavelink/lib" -i"/packages/ti/drivers/crc/lib" -i"/packages/ti/drivers/dma/lib" -i"/packages/ti/drivers/esm/lib" -i"/packages/ti/drivers/gpio/lib" -i"/packages/ti/drivers/mailbox/lib" -i"/packages/ti/drivers/osal/lib" -i"/packages/ti/drivers/pinmux/lib" -i"/packages/ti/drivers/soc/lib" -i"/packages/ti/drivers/uart/lib" -i"/packages/ti/utils/cli/lib" -i"/opt/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS/include" --reread_libs --diag_wrap=off --display_error_number --warn_sections --xml_link_info="mmWaveInterface_linkInfo.xml" --rom_model -o "mmWaveInterface.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '

mmWaveInterface.hex: $(EXE_OUTPUTS)
	@echo 'Building files: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo 'Invoking: ARM Hex Utility'
	"/opt/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS/bin/armhex"  -o "mmWaveInterface.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(BIN_OUTPUTS__QUOTED)$(GEN_FILES__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "main.obj" 
	-$(RM) "main.d" 
	-$(RMDIR) $(GEN_MISC_DIRS__QUOTED)
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets